5-MSJ-DC 6:1/SSE-1/SSE-2/CC/72.00/S

5-MSJ-DC 6:1/SSE-1/SSE-2/CC/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Double Clevis, Standard, 5 ton Capacity, 6:1 Gear Ratio, Clevis End

Lead Time:  3 Weeks*
$3645.44 each**
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
Gear Ratio 6:1
Screw Diameter 38 mm / 1.50 in
Screw Lead 10 mm / 0.38 in
Screw Root Diameter 27 mm / 1.07 in
Worm Turns Per Inch 16
Weight 37 kg / 81.40 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 44,482 N / 10,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0043 N·m / 0.0380 in.-lb.
Max Input Torque 42.48 N·m / 376.00 in.-lb.
Max Input kW/HP 2.24 kW / 3.00 hp
Max Worm Speed Rated Load 500 rpm
Max Capacity at 1750 rpm 12,780 N / 2,873 lbf
Tare Drag Torque 1.130 N·m / 10.000 in.-lb.
Lift Screw Efficiency 40%
Jack Travel Rate at 1750 RPM 2,769 mm/min / 109 in/min

Get Quote

*Please fill out the information below so we can best assist you: